Switches & Sockets
Fan Regulator 5 Step, Snieo - 2Module (Snieo White)
₹320.00
Product Id
1SYN880284R0003
Order Code:1SYN880284R0003, Description:Fan Regulator - CPW2SFR5, Snieo,Snieo White
More about Fan Regulator 5 Step, Snieo - 2Module (Snieo White)
MRP (Indian Rupees) | 800 |
---|---|
Compatibility | Snieo |
Width in Number of Modular Spacings | 2 |
Number Of Modules | 2 |
Package Width | 0.095 metre |
Package Length | 0.0614 metre |
Package Height | 0.230 metre |
Invoice Description | Fan Regulator - CPW2SFR5 |
Product Range | Snieo |
Package Gross Weight | 0.59 kilogram |
Extended Product Type | Fan Regulator - CPW2SFR5 |
Color | Snieo White |
Total GST Percentage | 18.00 |
HSN Number | 84149030 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹320.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹320.00
Free delivery
|
|
Write Your Own Review