Switches & Sockets
Dimmer, Snieo - 100W 1Module (Snieo White)
Out of stock
Product Id
1SYN880373R0011
Order Code:1SYN880373R0011, Description:Dimmer 100W - 1 Module - CPW1D0400, Snieo,Snieo White
More about Dimmer, Snieo - 100W 1Module (Snieo White)
| MRP (Indian Rupees) | 699 |
|---|---|
| Compatibility | Snieo |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Package Width | 0.095 metre |
| Package Length | 0.0614 metre |
| Package Height | 0.230 metre |
| Invoice Description | Dimmer 100W - 1 Module - CPW1D0400 |
| Product Range | Snieo |
| Package Gross Weight | 0.6 kilogram |
| Extended Product Type | Dimmer 100W - 1 Module - CPW1D0400 |
| Color | Snieo White |
| Total GST Percentage | 18.00 |
| HSN Number | 85369090 |
| Country of origin | India (IN) |
Write Your Own Review


