Switches & Sockets

Socket, Snieo - 6/16A 2Module (Snieo White)

₹108.00
+ ₹100.00 shipping
Sold and delivered by Prakash Electrical Enterprises

(Inclusive of 18.00% GST)

- +
More Offers available from 2 sellers starting at INR. 108.00
Product Id
1SYN880393R0001
Order Code:1SYN880393R0001, Description:6/16A Socket - 2 Module - CPWS2166, Snieo,Snieo White
Technical Specification
MRP (Indian Rupees) 240
Compatibility Snieo
Width in Number of Modular Spacings 2
Number Of Modules 2
Package Width 0.095 metre
Package Length 0.04392 metre
Package Height 0.230 metre
Invoice Description 6/16A Socket - 2 Module - CPWS2166
Product Range Snieo
Package Gross Weight 0.46 kilogram
Extended Product Type 6/16A Socket - 2 Module - CPWS2166
Color Snieo White
Total GST Percentage 18.00
HSN Number 85366910
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
100% positive evaluations
₹108.00
+ ₹100.00 shipping
    Vashi Electricals
    95% of 100
    95% positive evaluations
    ₹161.95
    Free delivery
    Free shipping across India
      No attributes found for the product.
      Download
      All Offers
      Seller Qty Price Landing Price
      100% positive evaluations
      ₹108.00
      + ₹100.00 shipping
        Vashi Electricals
        95% of 100
        95% positive evaluations
        ₹161.95
        Free delivery
        Free shipping across India
          Write Your Own Review
          You're reviewing:Socket, Snieo - 6/16A 2Module (Snieo White)
          © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123