Switches & Sockets
Dimmer, Snieo - 400W 2Module (Snieo White)
Out of stock
Product Id
1SYN880400R0001
Order Code:1SYN880400R0001, Description:Dimmer 400W - CPW2D0400, Snieo,Snieo White
More about Dimmer, Snieo - 400W 2Module (Snieo White)
| MRP (Indian Rupees) | 1078 |
|---|---|
| Product Range | Snieo |
| Country of Origin | India (IN) |
| Color | Snieo White |
| Package Gross Weight | 0.54 kilogram |
| Package Height | 0.230 metre |
| Package Length | 0.0614 metre |
| Package Width | 0.095 metre |
| Width in Number of Modular Spacings | 2 |
| Number Of Modules | 2 |
| Invoice Description | Dimmer 400W - CPW2D0400 |
| Extended Product Type | Dimmer 400W - CPW2D0400 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369090 |
Write Your Own Review


