Switches & Sockets
Indicator - Room Occupied (Internal), Snieo - 6A 3Module (Snieo White)
Out of stock
Product Id
1SYN880412R0003
Order Code:1SYN880412R0003, Description:Room Occupied - Internal - CPW1OQP, Snieo,Snieo White
More about Indicator - Room Occupied (Internal), Snieo - 6A 3Module (Snieo White)
MRP (Indian Rupees) | 546 |
---|---|
Compatibility | Snieo |
Width in Number of Modular Spacings | 1 |
Number Of Modules | 1 |
Package Width | 0.095 meter |
Package Length | 0.230 mete |
Package Height | 0.230 meter |
Invoice Description | Room Occupied - Internal - CPW1OQP |
Product Range | Snieo |
Package Gross Weight | 0.24 kilogram |
Extended Product Type | Room Occupied - Internal - CPW1OQP |
Color | Snieo White |
Total GST Percentage | 18.00 |
HSN Number | 85312000 |
Country of origin | India (IN) |
Write Your Own Review