Switches & Sockets
Switch Set (DND/MMR), Snieo - 6A 1 Way 2Module (Snieo White)
Out of stock
Product Id
1SYN880414R0001
Order Code:1SYN880414R0001, Description:Switch Ste DND/MMR - Internal - CPW2SET, Snieo,Snieo White
More about Switch Set (DND/MMR), Snieo - 6A 1 Way 2Module (Snieo White)
| MRP (Indian Rupees) | 812 |
|---|---|
| Compatibility | Snieo |
| Product Range Global | Snieo |
| Country of Origin Global | India (IN) |
| Color Global | Snieo White |
| Package Gross Weight Global | 0.36 kilogram |
| Package Height Global | 0.230 metre |
| Package Length Global | 0.230 mete |
| Package Width Global | 0.095 metre |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Package Width | 0.095 metre |
| Package Length | 0.230 mete |
| Package Height | 0.230 metre |
| Invoice Description | Switch Ste DND/MMR - Internal - CPW2SET |
| Product Range | Snieo |
| Package Gross Weight | 0.36 kilogram |
| Extended Product Type | Switch Ste DND/MMR - Internal - CPW2SET |
| Color | Snieo White |
| Total GST Percentage | 18.00 |
| HSN Number | 85312000 |
| Country of origin | India (IN) |
Write Your Own Review


