Switches & Sockets
Plate, Snieo - 1Module (Snieo White)
₹30.00
Product Id
1SYN880421R0001
Order Code:1SYN880421R0001, Description:1 M Plate - SNWP3301, Snieo,Snieo White
More about Plate, Snieo - 1Module (Snieo White)
| MRP (Indian Rupees) | 129 |
|---|---|
| Compatibility | Snieo |
| Product Range Global | Snieo |
| Country of Origin Global | India (IN) |
| Color Global | Snieo White |
| Package Gross Weight Global | 1.14 kilogram |
| Package Height Global | 0.250 metre |
| Package Length Global | 0.00512 metre |
| Package Width Global | 0.160 metre |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Package Width | 0.160 metre |
| Package Length | 0.00512 metre |
| Package Height | 0.250 metre |
| Invoice Description | 1 M Plate - SNWP3301 |
| Product Range | Snieo |
| Package Gross Weight | 1.14 kilogram |
| Extended Product Type | 1 M Plate - SNWP3301 |
| Color | Snieo White |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹30.00 + ₹50.00 shipping | ||||
| ₹36.76 + ₹120.00 shipping | ||||
| ₹47.19 + ₹300.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹30.00 + ₹50.00 shipping | ||||
| ₹36.76 + ₹120.00 shipping | ||||
| ₹47.19 + ₹300.00 shipping |
Write Your Own Review


