Switches & Sockets

Plate, Snieo - 1Module (Snieo White)

₹35.00
+ ₹37.00 shipping
Sold and delivered by Micronova Impex Pvt Ltd

(Inclusive of 18.00% GST)

- +
More Offers available from 2 sellers starting at INR. 35.00
Product Id
1SYN880421R0001
Order Code:1SYN880421R0001, Description:1 M Plate - SNWP3301, Snieo,Snieo White
Technical Specification
MRP (Indian Rupees) 80
Compatibility Snieo
Width in Number of Modular Spacings 1
Number Of Modules 1
Package Width 0.160 metre
Package Length 0.00512 metre
Package Height 0.250 metre
Invoice Description 1 M Plate - SNWP3301
Product Range Snieo
Package Gross Weight 1.14 kilogram
Extended Product Type 1 M Plate - SNWP3301
Color Snieo White
Total GST Percentage 18.00
HSN Number 85381090
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
92.6% positive evaluations
₹35.00
+ ₹37.00 shipping
    100% positive evaluations
    ₹38.00
    + ₹100.00 shipping
      No attributes found for the product.
      Download
      All Offers
      Seller Qty Price Landing Price
      92.6% positive evaluations
      ₹35.00
      + ₹37.00 shipping
        100% positive evaluations
        ₹38.00
        + ₹100.00 shipping
          Write Your Own Review
          You're reviewing:Plate, Snieo - 1Module (Snieo White)
          © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123