Switches & Sockets
Plate, Snieo - 3Module (Snieo White)
₹38.00
Product Id
1SYN880423R0001
Order Code:1SYN880423R0001, Description:3 M Plate - SNWP4303, Snieo,Snieo White
More about Plate, Snieo - 3Module (Snieo White)
| MRP (Indian Rupees) | 163 |
|---|---|
| Compatibility | Snieo |
| Width in Number of Modular Spacings | 3 |
| Number Of Modules | 3 |
| Package Width | 0.160 metre |
| Package Length | 0.0051 metre |
| Package Height | 0.250 metre |
| Invoice Description | 3 M Plate - SNWP4303 |
| Product Range | Snieo |
| Package Gross Weight | 1.036 kilogram |
| Extended Product Type | 3 M Plate - SNWP4303 |
| Color | Snieo White |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹38.00 + ₹50.00 shipping | ||||
| ₹44.24 + ₹80.00 shipping | ||||
| ₹59.63 + ₹300.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹38.00 + ₹50.00 shipping | ||||
| ₹44.24 + ₹80.00 shipping | ||||
| ₹59.63 + ₹300.00 shipping |
Write Your Own Review



