Switches & Sockets

Plate, Snieo - 3Module (Snieo White)

₹44.55
+ ₹100.00 shipping
Sold and delivered by PIGEON AGENCY

(Inclusive of 18.00% GST)

- +
More Offers available from 2 sellers starting at INR. 44.55
Product Id
1SYN880423R0001
Order Code:1SYN880423R0001, Description:3 M Plate - SNWP4303, Snieo,Snieo White
Technical Specification
MRP (Indian Rupees) 105
Compatibility Snieo
Width in Number of Modular Spacings 3
Number Of Modules 3
Package Width 0.160 metre
Package Length 0.0051 metre
Package Height 0.250 metre
Invoice Description 3 M Plate - SNWP4303
Product Range Snieo
Package Gross Weight 1.036 kilogram
Extended Product Type 3 M Plate - SNWP4303
Color Snieo White
Total GST Percentage 18.00
HSN Number 85381090
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
PIGEON AGENCY
95.4% of 100
95.4% positive evaluations
₹44.55
+ ₹100.00 shipping
    94% positive evaluations
    ₹45.00
    + ₹37.00 shipping
      No attributes found for the product.
      Download
      All Offers
      Seller Qty Price Landing Price
      PIGEON AGENCY
      95.4% of 100
      95.4% positive evaluations
      ₹44.55
      + ₹100.00 shipping
        94% positive evaluations
        ₹45.00
        + ₹37.00 shipping
          Write Your Own Review
          You're reviewing:Plate, Snieo - 3Module (Snieo White)
          © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123