Switches & Sockets
Power Plate, Snieo - 3Module (Snieo White)
₹37.00
+ ₹50.00 shipping
Product Id
1SYN880424R0001
Order Code:1SYN880424R0001, Description:3M Power Plate - SNWP4303S, Snieo,Snieo White
More about Power Plate, Snieo - 3Module (Snieo White)
MRP (Indian Rupees) | 161 |
---|---|
Compatibility | Snieo |
Width in Number of Modular Spacings | 3 |
Number Of Modules | 3 |
Package Width | 0.160 metre |
Package Length | 0.00511 metre |
Package Height | 0.250 metre |
Invoice Description | 3M Power Plate - SNWP4303S |
Product Range | Snieo |
Package Gross Weight | 1.039 kilogram |
Extended Product Type | 3M Power Plate - SNWP4303S |
Color | Snieo White |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹37.00
+ ₹50.00 shipping
|
|
||
|
₹43.70
+ ₹80.00 shipping
|
|
||
|
₹58.89
+ ₹300.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹37.00
+ ₹50.00 shipping
|
|
||
|
₹43.70
+ ₹80.00 shipping
|
|
||
|
₹58.89
+ ₹300.00 shipping
|
|
Write Your Own Review