Switches & Sockets

Power Plate, Snieo - 3Module (Snieo White)

₹48.00
+ ₹100.00 shipping
Sold and delivered by Prakash Electrical Enterprises

(Inclusive of 18.00% GST)

- +
Product Id
1SYN880424R0001
Order Code:1SYN880424R0001, Description:3M Power Plate - SNWP4303S, Snieo,Snieo White
Technical Specification
MRP (Indian Rupees) 100
Compatibility Snieo
Width in Number of Modular Spacings 3
Number Of Modules 3
Package Width 0.160 metre
Package Length 0.00511 metre
Package Height 0.250 metre
Invoice Description 3M Power Plate - SNWP4303S
Product Range Snieo
Package Gross Weight 1.039 kilogram
Extended Product Type 3M Power Plate - SNWP4303S
Color Snieo White
Total GST Percentage 18.00
HSN Number 85381090
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
100% positive evaluations
₹48.00
+ ₹100.00 shipping
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    100% positive evaluations
    ₹48.00
    + ₹100.00 shipping
      Write Your Own Review
      You're reviewing:Power Plate, Snieo - 3Module (Snieo White)
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123