Switches & Sockets

Plate, Snieo - 4Module (Snieo White)

₹55.00
+ ₹100.00 shipping
Sold and delivered by Prakash Electrical Enterprises

(Inclusive of 18.00% GST)

- +
More Offers available from 2 sellers starting at INR. 55.00
Product Id
1SYN880425R0001
Order Code:1SYN880425R0001, Description:4 M Plate - SNWP5304, Snieo,Snieo White
Technical Specification
MRP (Indian Rupees) 120
Compatibility Snieo
Width in Number of Modular Spacings 4
Number Of Modules 4
Package Width 0.160 metre
Package Length 0.00513 metre
Package Height 0.250 metre
Invoice Description 4 M Plate - SNWP5304
Product Range Snieo
Package Gross Weight 0.965 kilogram
Extended Product Type 4 M Plate - SNWP5304
Color Snieo White
Total GST Percentage 18.00
HSN Number 85381090
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
100% positive evaluations
₹55.00
+ ₹100.00 shipping
    Vashi Electricals
    95% of 100
    95% positive evaluations
    ₹82.31
    Free delivery
    Free shipping across India
      No attributes found for the product.
      Download
      All Offers
      Seller Qty Price Landing Price
      100% positive evaluations
      ₹55.00
      + ₹100.00 shipping
        Vashi Electricals
        95% of 100
        95% positive evaluations
        ₹82.31
        Free delivery
        Free shipping across India
          Write Your Own Review
          You're reviewing:Plate, Snieo - 4Module (Snieo White)
          © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123