Switches & Sockets

Plate, Snieo - 5Module (Snieo White)

₹66.00
+ ₹100.00 shipping
Sold and delivered by Prakash Electrical Enterprises

(Inclusive of 18.00% GST)

- +
Product Id
1SYN880426R0001
Order Code:1SYN880426R0001, Description:5 M Plate - SNWP5305, Snieo,Snieo White
Technical Specification
MRP (Indian Rupees) 135
Compatibility Snieo
Width in Number of Modular Spacings 5
Number Of Modules 5
Package Width 0.160 metre
Package Length 0.00513 metre
Package Height 0.250 metre
Invoice Description 5 M Plate - SNWP5305
Product Range Snieo
Package Gross Weight 0.95 kilogram
Extended Product Type 5 M Plate - SNWP5305
Color Snieo White
Total GST Percentage 18.00
HSN Number 85381090
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
100% positive evaluations
₹66.00
+ ₹100.00 shipping
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    100% positive evaluations
    ₹66.00
    + ₹100.00 shipping
      Write Your Own Review
      You're reviewing:Plate, Snieo - 5Module (Snieo White)
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123