Switches & Sockets

Plate, Snieo - 6Module (Snieo White)

₹70.00
+ ₹37.00 shipping
Sold and delivered by Micronova Impex Pvt Ltd

(Inclusive of 18.00% GST)

- +
Product Id
1SYN880427R0001
Order Code:1SYN880427R0001, Description:6 M Plate - SNWP8306, Snieo,Snieo White
Technical Specification
MRP (Indian Rupees) 160
Compatibility Snieo
Width in Number of Modular Spacings 6
Number Of Modules 6
Package Width 0.160 metre
Package Length 0.00514 metre
Package Height 0.250 metre
Invoice Description 6 M Plate - SNWP8306
Product Range Snieo
Package Gross Weight 0.98 kilogram
Extended Product Type 6 M Plate - SNWP8306
Color Snieo White
Total GST Percentage 18.00
HSN Number 85381090
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
92.6% positive evaluations
₹70.00
+ ₹37.00 shipping
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    92.6% positive evaluations
    ₹70.00
    + ₹37.00 shipping
      Write Your Own Review
      You're reviewing:Plate, Snieo - 6Module (Snieo White)
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123