Switches & Sockets
Plate, Snieo - 8Module Square (Snieo White)
₹143.76
+ ₹300.00 shipping
Product Id
1SYN880430R0001
Order Code:1SYN880430R0001, Description:8 M Plate Square - SNWP5508, Snieo,Snieo White
More about Plate, Snieo - 8Module Square (Snieo White)
MRP (Indian Rupees) | 393 |
---|---|
Compatibility | Snieo |
Width in Number of Modular Spacings | 4+4 |
Number Of Modules | 8 |
Package Width | 0.160 metre |
Package Length | 0.00512 metre |
Package Height | 0.250 metre |
Invoice Description | 8 M Plate Square - SNWP5508 |
Product Range | Snieo |
Package Gross Weight | 0.76 kilogram |
Extended Product Type | 8 M Plate Square - SNWP5508 |
Color | Snieo White |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹143.76
+ ₹300.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹143.76
+ ₹300.00 shipping
|
|
Write Your Own Review