Switches & Sockets

Plate, Snieo - 12Module (Snieo White)

₹128.00
+ ₹37.00 shipping
Sold and delivered by Micronova Impex Pvt Ltd

(Inclusive of 18.00% GST)

- +
More Offers available from 3 sellers starting at INR. 128.00
Product Id
1SYN880431R0001
Order Code:1SYN880431R0001, Description:12 M Plate - SNWP8612, Snieo,Snieo White
Technical Specification
MRP (Indian Rupees) 290
Compatibility Snieo
Width in Number of Modular Spacings 6+6
Number Of Modules 12
Package Width 0.160 metre
Package Length 0.00513 metre
Package Height 0.250 metre
Invoice Description 12 M Plate - SNWP8612
Product Range Snieo
Package Gross Weight 0.986 kilogram
Extended Product Type 12 M Plate - SNWP8612
Color Snieo White
Total GST Percentage 18.00
HSN Number 85381090
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
92.6% positive evaluations
₹128.00
+ ₹37.00 shipping
    100% positive evaluations
    ₹137.00
    + ₹100.00 shipping
      Vashi Electricals
      95% of 100
      95% positive evaluations
      ₹204.43
      Free delivery
      Free shipping across India
        No attributes found for the product.
        Download
        All Offers
        Seller Qty Price Landing Price
        92.6% positive evaluations
        ₹128.00
        + ₹37.00 shipping
          100% positive evaluations
          ₹137.00
          + ₹100.00 shipping
            Vashi Electricals
            95% of 100
            95% positive evaluations
            ₹204.43
            Free delivery
            Free shipping across India
              Write Your Own Review
              You're reviewing:Plate, Snieo - 12Module (Snieo White)
              © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123