Switches & Sockets

Plate, Snieo - 16Module (Snieo White)

₹162.00
+ ₹37.00 shipping
Sold and delivered by Micronova Impex Pvt Ltd

(Inclusive of 18.00% GST)

- +
More Offers available from 2 sellers starting at INR. 162.00
Product Id
1SYN880432R0001
Order Code:1SYN880432R0001, Description:16 M Plate - SNWP8616, Snieo,Snieo White
Technical Specification
MRP (Indian Rupees) 355
Compatibility Snieo
Width in Number of Modular Spacings 8+8
Number Of Modules 16
Package Width 0.160 metre
Package Length 0.00512 metre
Package Height 0.250 metre
Invoice Description 16 M Plate - SNWP8616
Product Range Snieo
Package Gross Weight 0.938 kilogram
Extended Product Type 16 M Plate - SNWP8616
Color Snieo White
Total GST Percentage 18.00
HSN Number 85381090
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
92.6% positive evaluations
₹162.00
+ ₹37.00 shipping
    100% positive evaluations
    ₹174.00
    + ₹100.00 shipping
      No attributes found for the product.
      Download
      All Offers
      Seller Qty Price Landing Price
      92.6% positive evaluations
      ₹162.00
      + ₹37.00 shipping
        100% positive evaluations
        ₹174.00
        + ₹100.00 shipping
          Write Your Own Review
          You're reviewing:Plate, Snieo - 16Module (Snieo White)
          © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123