Switches & Sockets
Metal Box 8MV - CMBZ5508V
₹123.49
+ ₹450.00 shipping
Product Id
1SYN880456R0001
Order Code:1SYN880456R0001, Description:Metal Box 8MV - CMBZ5508V, Snieo/cheiron,GI Sheet
More about Metal Box 8MV - CMBZ5508V
MRP (Indian Rupees) | 486 |
---|---|
Compatibility | Snieo, Tvisha, Tvisha Antibacterial, IVIE |
Package Width | 0.290 metre |
Package Length | 0.495 metre |
Package Height | 0.495 metre |
Invoice Description | Metal Box 8MV - CMBZ5508V |
Product Range | Tvisha |
Package Gross Weight | 12.106 kilogram |
Extended Product Type | Metal Box 8MV - CMBZ5508V |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹123.49
+ ₹450.00 shipping
|
|
||
|
₹573.48
+ ₹450.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹123.49
+ ₹450.00 shipping
|
|
||
|
₹573.48
+ ₹450.00 shipping
|
|
Write Your Own Review