Switches & Sockets
Metal Box 9-10M - CMBZ9310
Out of stock
Product Id
1SYN880457R0001
Metal Box 9-10M - CMBZ9310, Snieo/cheiron,GI Sheet
More about Metal Box 9-10M - CMBZ9310
| MRP (Indian Rupees) | 476 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Package Gross Weight | 17.228 kilogram |
| Package Height | 0.495 metre |
| Package Length | 0.495 metre |
| Package Width | 0.290 metre |
| Invoice Description | Metal Box 9-10M - CMBZ9310 |
| Extended Product Type | CMBZ9310 |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
Write Your Own Review


