Switches & Sockets
Metal Box 12-16M - CMBZ8616
₹173.64
+ ₹450.00 shipping
Product Id
1SYN880458R0001
Metal Box 12-16M - CMBZ8616, Snieo/cheiron,GI Sheet
More about Metal Box 12-16M - CMBZ8616
MRP (Indian Rupees) | 507 |
---|---|
Compatibility | Snieo, Tvisha, Tvisha Antibacterial, IVIE |
Package Width | 0.290 metre |
Package Length | 0.495 metre |
Package Height | 0.495 metre |
Invoice Description | Metal Box 12-16M - CMBZ8616 |
Product Range | Tvisha |
Package Gross Weight | 10.21 kilogram |
Extended Product Type | CMBZ8616 |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹173.64
+ ₹450.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹173.64
+ ₹450.00 shipping
|
|
Write Your Own Review