Switches & Sockets
Metal Box 6M - CMBZ8306
₹128.40
Product Id
1SYN880463R0001
ABB Tvisha is a range of wiring accessories with simple flat surface design that creates a trend on the wall with its elegant Euro white finish
More about Metal Box 6M - CMBZ8306
MRP (Indian Rupees) | 351 |
---|---|
Compatibility | Snieo, Tvisha, Tvisha Antibacterial, IVIE |
Rated Insulation Voltage (Ui) | 500 volt |
Package Width | 0.29 millimetre |
Package Length | 0.495 millimetre |
Package Height | 0.32 millimetre |
Invoice Description | Metal Box 6M - CMBZ8306 |
Product Range | Ivie |
Package Gross Weight | 14.6 kilogram |
Extended Product Type | Metal Box 6M |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹128.40
Free delivery
|
|
||
|
₹207.00
+ ₹100.00 shipping
|
|
||
|
₹414.18
+ ₹450.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹128.40
Free delivery
|
|
||
|
₹207.00
+ ₹100.00 shipping
|
|
||
|
₹414.18
+ ₹450.00 shipping
|
|
Write Your Own Review