Switches & Sockets

Dimmer, Snieo - 1000W 2Module (Snieo White)

₹557.55
Free shipping across India
Sold and delivered by Vashi Electricals

(Inclusive of 18.00% GST)

- +
Product Id
1SYN880500R0001
Order Code:1SYN880500R0001, Description:Dimmer 1000W - CPW2D1000, Snieo,Snieo White
Technical Specification
MRP (Indian Rupees) 790
Compatibility Snieo
Width in Number of Modular Spacings 2
Number Of Modules 2
Package Width 0.095 metre
Package Length 0.0614 metre
Package Height 0.230 metre
Invoice Description Dimmer 1000W - CPW2D1000
Product Range Snieo
Package Gross Weight 0.63 kilogram
Extended Product Type Dimmer 1000W - CPW2D1000
Color Snieo White
Total GST Percentage 18.00
HSN Number 85369090
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
Vashi Electricals
95% of 100
95% positive evaluations
₹557.55
Free delivery
Free shipping across India
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    Vashi Electricals
    95% of 100
    95% positive evaluations
    ₹557.55
    Free delivery
    Free shipping across India
      Write Your Own Review
      You're reviewing:Dimmer, Snieo - 1000W 2Module (Snieo White)
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123