Switches & Sockets

Mega Bell Switch with LED Indicator, Snieo - 6A 2Module (Snieo White)

₹116.00
+ ₹100.00 shipping
Sold and delivered by Prakash Electrical Enterprises

(Inclusive of 18.00% GST)

- +
Product Id
1SYN880652R0003
Order Code:1SYN880652R0003, Description:6A Mega Bell Push with LED - CPW206BL, Snieo,Snieo White
Technical Specification
MRP (Indian Rupees) 250
Compatibility Snieo
Width in Number of Modular Spacings 2
Number Of Modules 2
Package Width 0.095 metre
Package Length 0.03586 metre
Package Height 0.230 metre
Invoice Description 6A Mega Bell Push with LED - CPW206BL
Product Range Snieo
Package Gross Weight 0.455 kilogram
Extended Product Type 6A Mega Bell Push with LED - CPW206BL
Color Snieo White
Total GST Percentage 18.00
HSN Number 85365020
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
100% positive evaluations
₹116.00
+ ₹100.00 shipping
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    100% positive evaluations
    ₹116.00
    + ₹100.00 shipping
      Write Your Own Review
      You're reviewing:Mega Bell Switch with LED Indicator, Snieo - 6A 2Module (Snieo White)
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123