Switches & Sockets

DP Switch with LED Indicator, Snieo - 32A 1 Way 2Module (Snieo White)

₹162.00
+ ₹37.00 shipping
Sold and delivered by Micronova Impex Pvt Ltd

(Inclusive of 18.00% GST)

- +
More Offers available from 3 sellers starting at INR. 162.00
Product Id
1SYN880655R0001
Order Code:1SYN880655R0001, Description:32A 1 way DP Switch with LED -CPW2321DPL, Snieo,Snieo White
Technical Specification
MRP (Indian Rupees) 390
Compatibility Snieo
Width in Number of Modular Spacings 2
Number Of Modules 2
Package Width 0.095 metre
Package Length 0.03779 metre
Package Height 0.230 metre
Invoice Description 32A 1 way DP Switch with LED -CPW2321DPL
Product Range Snieo
Package Gross Weight 0.578 kilogram
Extended Product Type 32A 1 way DP Switch with LED -CPW2321DPL
Color Snieo White
Total GST Percentage 18.00
HSN Number 85365020
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
92.6% positive evaluations
₹162.00
+ ₹37.00 shipping
    100% positive evaluations
    ₹174.00
    + ₹100.00 shipping
      Vashi Electricals
      95% of 100
      95% positive evaluations
      ₹260.19
      Free delivery
      Free shipping across India
        No attributes found for the product.
        Download
        All Offers
        Seller Qty Price Landing Price
        92.6% positive evaluations
        ₹162.00
        + ₹37.00 shipping
          100% positive evaluations
          ₹174.00
          + ₹100.00 shipping
            Vashi Electricals
            95% of 100
            95% positive evaluations
            ₹260.19
            Free delivery
            Free shipping across India
              Write Your Own Review
              You're reviewing:DP Switch with LED Indicator, Snieo - 32A 1 Way 2Module (Snieo White)
              © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123