Switches & Sockets
CPW4FLGD Foot Lamp Grid 4 Module,Snieo(White)
Out of stock
Product Id
1SYN880671R0001
Order Code:1SYN880671R0001, Description:Foot Lamp Grid - CPW4FLGD, Snieo,Snieo White
More about CPW4FLGD Foot Lamp Grid 4 Module,Snieo(White)
MRP (Indian Rupees) | 379 |
---|---|
Compatibility | Snieo |
Width in Number of Modular Spacings | 4 |
Number Of Modules | 4 |
Package Width | 0.095 metre |
Package Length | 0.0274 metre |
Package Height | 0.230 metre |
Invoice Description | Foot Lamp Grid - CPW4FLGD |
Product Range | Snieo |
Package Gross Weight | .200Kilogram |
Extended Product Type | Foot Lamp Grid - CPW4FLGD |
Color | Snieo White |
Total GST Percentage | 18.00 |
HSN Number | 85312000 |
Country of origin | India (IN) |
Write Your Own Review