Switches & Sockets

Foot Lamp, Snieo - 4Module (Snieo White)

₹113.00
+ ₹37.00 shipping
Sold and delivered by Micronova Impex Pvt Ltd

(Inclusive of 18.00% GST)

- +
Product Id
1SYN880671R0001
Order Code:1SYN880671R0001, Description:Foot Lamp Grid - CPW4FLGD, Snieo,Snieo White
Technical Specification
MRP (Indian Rupees) 255
Compatibility Snieo
Width in Number of Modular Spacings 4
Number Of Modules 4
Package Width 0.095 metre
Package Length 0.0274 metre
Package Height 0.230 metre
Invoice Description Foot Lamp Grid - CPW4FLGD
Product Range Snieo
Package Gross Weight .200Kilogram
Extended Product Type Foot Lamp Grid - CPW4FLGD
Color Snieo White
Total GST Percentage 18.00
HSN Number 85312000
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
92.6% positive evaluations
₹113.00
+ ₹37.00 shipping
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    92.6% positive evaluations
    ₹113.00
    + ₹37.00 shipping
      Write Your Own Review
      You're reviewing:Foot Lamp, Snieo - 4Module (Snieo White)
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123