ABB Snieo Switch, LED Indicator, 6 Amp | Switches & Sockets

Switch with LED Indicator, Snieo - 6A 1 Way 1Module (Snieo White)

₹64.00
+ ₹100.00 shipping
Sold and delivered by Prakash Electrical Enterprises

(Inclusive of 18.00% GST)

- +
Product Id
1SYN880676R0003
Order Code:1SYN880676R0003, Description:6A 1 way switch LED - CPW1061L, Snieo,Snieo White
All Offers
Seller Qty Price Landing Price
100% positive evaluations
₹64.00
+ ₹100.00 shipping
    Technical Specification
    MRP (Indian Rupees) 155
    Width in Number of Modular Spacings 1
    Number Of Modules 1
    Package Width 0.095 metre
    Package Length 0.02765 metre
    Package Height 0.230 metre
    Invoice Description 6A 1 way switch LED - CPW1061L
    Product Range Snieo
    Package Gross Weight 0.43 kilogram
    Extended Product Type 6A 1 way switch LED - CPW1061L
    Color Snieo White
    Total GST Percentage 18.00
    HSN Number 85365020
    Country of origin India (IN)
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    100% positive evaluations
    ₹64.00
    + ₹100.00 shipping
      Write Your Own Review
      You're reviewing:Switch with LED Indicator, Snieo - 6A 1 Way 1Module (Snieo White)
      We found other products you might like!
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123