Switches & Sockets
Switch with LED Indicator, Snieo - 6A 1 Way 1Module (Snieo White)
₹95.47
Product Id
1SYN880676R0003
Order Code:1SYN880676R0003, Description:6A 1 way switch LED - CPW1061L, Snieo,Snieo White
More about Switch with LED Indicator, Snieo - 6A 1 Way 1Module (Snieo White)
| MRP (Indian Rupees) | 261 |
|---|---|
| Product Range | Snieo |
| Country of Origin | India (IN) |
| Color | Snieo White |
| Package Gross Weight | 0.43 kilogram |
| Package Height | 0.230 metre |
| Package Length | 0.02765 metre |
| Package Width | 0.095 metre |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 6A 1 way switch LED - CPW1061L |
| Extended Product Type | 6A 1 way switch LED - CPW1061L |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹95.47 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹95.47 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


