Switches & Sockets

Socket, Snieo - 6A 2+3 Pin 2Module (Snieo White)

₹67.00
+ ₹37.00 shipping
Sold and delivered by Micronova Impex Pvt Ltd

(Inclusive of 18.00% GST)

- +
Product Id
1SYN880690R0001
Order Code:1SYN880690R0001, Description:6A 2+3 Pin Socket - 2 Module - CPWS2065, Snieo,Snieo White
Technical Specification
MRP (Indian Rupees) 175
Compatibility Snieo
Width in Number of Modular Spacings 2
Number Of Modules 2
Package Width 0.095 metre
Package Length 0.02478 metre
Package Height 0.230 metre
Invoice Description 6A 2+3 Pin Socket - 2 Module - CPWS2065
Product Range Snieo
Package Gross Weight 0.5 kilogram
Extended Product Type 6A 2+3 Pin Socket - 2 Module - CPWS2065
Color Snieo White
Total GST Percentage 18.00
HSN Number 85366910
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
94% positive evaluations
₹67.00
+ ₹37.00 shipping
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    94% positive evaluations
    ₹67.00
    + ₹37.00 shipping
      Write Your Own Review
      You're reviewing:Socket, Snieo - 6A 2+3 Pin 2Module (Snieo White)
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123