Distribution Enclosures
IP-SPN12 WAY WD DB Flush/wall Mounting Cabinet
Out of stock
Product Id
1SYP011512C0001
Distribution board ITUS Range,12 WAY SPN DB -SHC IP 30, IK 08 Without door,Suitable for flush/wall mounting
More about IP-SPN12 WAY WD DB Flush/wall Mounting Cabinet
| MRP (Indian Rupees) | 2740 |
|---|---|
| Extended Product Type | IP-SPN12 WAY WD DB |
| Compatibility | ITUS |
| Package Gross Weight | 3.4 kilogram |
| Product Range | ITUS |
| Invoice Description | 12 WAY SPN DB -SHC IP 30, IK 08 Without door |
| Package Height | 362 millimetre |
| Package Length | 100 millimetre |
| Package Width | 447 millimetre |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Country of origin | India (IN) |
Write Your Own Review


