Distribution Enclosures
IP-SPN08 WAY MD DB Flush/wall Mounting Cabinet
₹1,475.00
Product Id
1SYP011608C0001
Distribution board ITUS Range,8 WAY SPN DB -SHC IP 43, IK 09 With metal door,Suitable for flush/wall mounting
More about IP-SPN08 WAY MD DB Flush/wall Mounting Cabinet
| MRP (Indian Rupees) | 3790 |
|---|---|
| Extended Product Type | IP-SPN08 WAY MD DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 3.6 kilogram |
| Package Height | 327 millimetre |
| Package Length | 155 millimetre |
| Package Width | 357 millimetre |
| Invoice Description | 8 WAY SPN DB -SHC IP 43, IK 09 With metal door |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,475.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,476.00 + <span class="price">₹472.00</span> shipping | ||||
| ₹1,520.55 + <span class="price">₹600.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,475.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,476.00 + <span class="price">₹472.00</span> shipping | ||||
| ₹1,520.55 + <span class="price">₹600.00</span> shipping |
Write Your Own Review


