IP-SPN14 WAY MD DB Flush/wall Mounting Cabinet
₹1,651.00
+ ₹100.00 shipping
Product Id
1SYP011614C0001
Distribution board ITUS Range,14 WAY SPN DB -SHC IP 43, IK 09 With metal door,Suitable for flush/wall mounting
More about IP-SPN14 WAY MD DB Flush/wall Mounting Cabinet
MRP (Indian Rupees) | 4240 |
---|---|
Extended Product Type | IP-SPN14 WAY MD DB |
Compatibility | ITUS |
Package Gross Weight | 5.1 kilogram |
Product Range | ITUS |
Invoice Description | 14 WAY SPN DB -SHC IP 43, IK 09 With metal door |
Package Height | 327 millimetre |
Package Length | 155 millimetre |
Package Width | 462 millimetre |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,651.00
+ ₹100.00 shipping
|
|
||
|
₹1,760.00
+ ₹1,800.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,651.00
+ ₹100.00 shipping
|
|
||
|
₹1,760.00
+ ₹1,800.00 shipping
|
|
Write Your Own Review