Distribution Enclosures
IP-SPN18 WAY MD DB Flush/wall Mounting Cabinet
₹1,947.00
Product Id
1SYP011618C0001
Distribution board ITUS Range,18 WAY SPN DB -SHC IP 43, IK 09 With metal door,Suitable for flush/wall mounting
More about IP-SPN18 WAY MD DB Flush/wall Mounting Cabinet
| MRP (Indian Rupees) | 5940 |
|---|---|
| Extended Product Type | IP-SPN18 WAY MD DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 5.8 kilogram |
| Package Height | 327 millimetre |
| Package Length | 155 millimetre |
| Package Width | 532 millimetre |
| Invoice Description | 18 WAY SPN DB -SHC IP 43, IK 09 With metal door |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,947.00 Free delivery | ||||
| ₹2,032.67 Free delivery | ||||
| ₹2,313.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,314.00 + <span class="price">₹472.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,947.00 Free delivery | ||||
| ₹2,032.67 Free delivery | ||||
| ₹2,313.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,314.00 + <span class="price">₹472.00</span> shipping |
Write Your Own Review


