IP-SPN06 WAY AD DB Flush/wall Mounting Cabinet
Out of stock
Product Id
1SYP011706C0001
Distribution board ITUS Range,6 WAY SPN DB -SHC IP 43, IK 09 Metal door with acrylic,Suitable for flush/wall mounting
More about IP-SPN06 WAY AD DB Flush/wall Mounting Cabinet
MRP (Indian Rupees) | 3570 |
---|---|
Extended Product Type | IP-SPN06 WAY AD DB |
Compatibility | ITUS |
Package Gross Weight | 3.3 kilogram |
Product Range | ITUS |
Invoice Description | 6 WAY SPN DB -SHC IP 43, IK 09 Metal door with acrylic |
Package Height | 327 millimetre |
Package Length | 155 millimetre |
Package Width | 342 millimetre |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review