Distribution Enclosures
IP-SPN22 WAY WP DB Flush/wall Mounting Cabinet
Out of stock
Product Id
1SYP011822C0001
Distribution board ITUS Range,22 WAY SPN DB -SHC IP 54, IK 09 Metal door,suitable for wall mounting
More about IP-SPN22 WAY WP DB Flush/wall Mounting Cabinet
| MRP (Indian Rupees) | 14110 |
|---|---|
| Extended Product Type | IP-SPN22 WAY WP DB |
| Compatibility | ITUS |
| Package Gross Weight | 6.7 kilogram |
| Product Range | ITUS |
| Invoice Description | 22 WAY SPN DB -SHC IP 54, IK 09 Metal door |
| Package Height | 327 millimetre |
| Package Length | 155 millimetre |
| Package Width | 602 millimetre |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Country of origin | India (IN) |
Write Your Own Review


