IP-TPN06 WAY MD DB Flush/wall Mounting Cabinet
₹2,806.00
+ ₹450.00 shipping
Product Id
1SYP021606C0001
Distribution board ITUS Range,6 WAY TPN DB - SHDB IP 43, IK 09 With metal door,Suitable for flush/wall mounting
More about IP-TPN06 WAY MD DB Flush/wall Mounting Cabinet
MRP (Indian Rupees) | 7430 |
---|---|
Extended Product Type | IP-TPN06 WAY MD DB |
Compatibility | ITUS |
Package Gross Weight | 8.8 kilogram |
Product Range | ITUS |
Invoice Description | 6 WAY TPN DB - SHDB IP 43, IK 09 With metal door |
Package Height | 487 millimetre |
Package Length | 155 millimetre |
Package Width | 522 millimetre |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,806.00
+ ₹450.00 shipping
|
|
||
|
₹2,893.00
+ ₹100.00 shipping
|
|
||
|
₹4,063.26
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,806.00
+ ₹450.00 shipping
|
|
||
|
₹2,893.00
+ ₹100.00 shipping
|
|
||
|
₹4,063.26
Free delivery
|
|
Write Your Own Review