Distribution Enclosures
IP-HPPI12 WAY(10+2) MD DB Flush/wall Mounting Cabinet
₹7,935.62
Product Id
1SYP031612C0001
Distribution board ITUS Range,12 WAY PER PHASE ISOLATION DB -HPPI IP 43, IK 09 With metal door,Suitable for flush/wall mounting
More about IP-HPPI12 WAY(10+2) MD DB Flush/wall Mounting Cabinet
| MRP (Indian Rupees) | 23190 |
|---|---|
| Extended Product Type | IP-HPPI12 WAY(10+2) MD DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 14.5 kilogram |
| Package Height | 487 millimetre |
| Package Length | 155 millimetre |
| Package Width | 757 millimetre |
| Invoice Description | 12 WAY PER PHASE ISOLATION DB -HPPI IP 43, IK 09 With metal door |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,935.62 Free delivery | ||||
| ₹9,030.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹9,031.00 + <span class="price">₹472.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,935.62 Free delivery | ||||
| ₹9,030.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹9,031.00 + <span class="price">₹472.00</span> shipping |
Write Your Own Review


