IP-VPPI06 WAY(6+2) MD DB Flush/wall Mounting Cabinet
₹4,832.00
Product Id
1SYP041606C0001
Distribution board ITUS Range,6 WAY PER PHASE ISOLATION DB -VPPI IP 43, IK 09 With metal door,Suitable for flush/wall mounting
More about IP-VPPI06 WAY(6+2) MD DB Flush/wall Mounting Cabinet
| MRP (Indian Rupees) | 12410 |
|---|---|
| Extended Product Type | IP-VPPI06 WAY(6+2) MD DB |
| Compatibility | ITUS |
| Package Gross Weight | 13.2 kilogram |
| Product Range | ITUS |
| Invoice Description | 6 WAY PER PHASE ISOLATION DB -VPPI IP 43, IK 09 With metal door |
| Package Height | 777 millimetre |
| Package Length | 155 millimetre |
| Package Width | 407 millimetre |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,832.00 + ₹100.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,832.00 + ₹100.00 shipping |
Write Your Own Review



