Distribution Enclosures
IP- VPPI08 WAY(8+2) MD DB Flush/wall Mounting Cabinet
₹5,811.00
Product Id
1SYP041608C0001
Distribution board ITUS Range,8 WAY PER PHASE ISOLATION DB -VPPI IP 43, IK 09 With metal door,Suitable for flush/wall mounting
More about IP- VPPI08 WAY(8+2) MD DB Flush/wall Mounting Cabinet
| MRP (Indian Rupees) | 14970 |
|---|---|
| Extended Product Type | IP- VPPI08 WAY(8+2) MD DB |
| Compatibility | ITUS |
| Package Gross Weight | 14.3 kilogram |
| Product Range | ITUS |
| Invoice Description | 8 WAY PER PHASE ISOLATION DB -VPPI IP 43, IK 09 With metal door |
| Package Height | 777 millimetre |
| Package Length | 155 millimetre |
| Package Width | 445 millimetre |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,811.00 + ₹100.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,811.00 + ₹100.00 shipping |
Write Your Own Review


