IP-VTPN06 WAY XT1/IC MD DB Flush/wall Mounting Cabinet
₹11,146.06
Product Id
1SYP071606C0001
Distribution board ITUS Range,6 WAY VERTICAL TPN DB MCCB 160A I/C -SVTDB IP 43, IK 09 Metal door,Suitable for flush/wall mounting
More about IP-VTPN06 WAY XT1/IC MD DB Flush/wall Mounting Cabinet
MRP (Indian Rupees) | 20970 |
---|---|
Extended Product Type | IP-VTPN06 WAY XT1/IC MD DB |
Compatibility | ITUS |
Package Gross Weight | 18.3 kilogram |
Product Range | ITUS |
Invoice Description | 6 WAY VERTICAL TPN DB MCCB 160A I/C -SVTDB IP 43, IK 09 Metal door |
Package Height | 733 millimetre |
Package Length | 200 millimetre |
Package Width | 533 millimetre |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹11,146.06
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹11,146.06
Free delivery
|
|
Write Your Own Review