IP-VTPN04 WAY XT3/IC MD DB Flush/wall Mounting Cabinet
₹15,923.73
Product Id
1SYP081604C0001
Distribution board ITUS Range,4 WAY VERTICAL TPN DB MCCB 250A I/C -SVTDB IP 43, IK 09 Metal door,Suitable for flush/wall mounting
More about IP-VTPN04 WAY XT3/IC MD DB Flush/wall Mounting Cabinet
MRP (Indian Rupees) | 29960 |
---|---|
Extended Product Type | IP-VTPN04 WAY XT3/IC MD DB |
Compatibility | ITUS |
Package Gross Weight | 17.5 kilogram |
Product Range | ITUS |
Invoice Description | 4 WAY VERTICAL TPN DB MCCB 250A I/C -SVTDB IP 43, IK 09 Metal door |
Package Height | 704 millimetre |
Package Length | 200 millimetre |
Package Width | 533 millimetre |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹15,923.73
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹15,923.73
Free delivery
|
|
Write Your Own Review