Distribution Enclosures
IP-VTPN12 WAY XT3/IC MD DB Flush/wall Mounting Cabinet
₹15,238.17
Product Id
1SYP081612C0001
Distribution board ITUS Range,12 WAY VERTICAL TPN DB MCCB 250A I/C -SVTDB IP 43, IK 09 Metal door,Suitable for flush/wall mounting
More about IP-VTPN12 WAY XT3/IC MD DB Flush/wall Mounting Cabinet
| MRP (Indian Rupees) | 44530 |
|---|---|
| Extended Product Type | IP-VTPN12 WAY XT3/IC MD DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 23.2 kilogram |
| Package Height | 920 millimetre |
| Package Length | 200 millimetre |
| Package Width | 533 millimetre |
| Invoice Description | 12 WAY VERTICAL TPN DB MCCB 250A I/C -SVTDB IP 43, IK 09 Metal door |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹15,238.17 Free delivery | ||||
| ₹17,865.44 + <span class="price">₹600.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹15,238.17 Free delivery | ||||
| ₹17,865.44 + <span class="price">₹600.00</span> shipping |
Write Your Own Review


