Distribution Enclosures
IP-PS 63A 04 WAY MD DB Flush/wall Mounting Cabinet
₹7,898.00
Product Id
1SYP091604C0001
Distribution board ITUS Range,4 WAY PHASE SELECTOR DB TPN DB -SPVS IP 43, IK 09 Metal door,Suitable for flush/wall mounting
More about IP-PS 63A 04 WAY MD DB Flush/wall Mounting Cabinet
| MRP (Indian Rupees) | 20280 |
|---|---|
| Extended Product Type | IP-PS 63A 04 WAY MD DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 15.1 kilogram |
| Package Height | 673 millimetre |
| Package Length | 170 millimetre |
| Package Width | 583 millimetre |
| Invoice Description | 4 WAY PHASE SELECTOR DB TPN DB -SPVS IP 43, IK 09 Metal door |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,898.00 + <span class="price">₹472.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,898.00 + <span class="price">₹472.00</span> shipping |
Write Your Own Review


