Distribution Enclosures
IP-PS 63A 06 WAY MD DB Flush/wall Mounting Cabinet
₹7,052.74
Product Id
1SYP091606C0001
Distribution board ITUS Range,6 WAY PHASE SELECTOR DB TPN DB -SPVS IP 43, IK 09 Metal door,Suitable for flush/wall mounting
More about IP-PS 63A 06 WAY MD DB Flush/wall Mounting Cabinet
| MRP (Indian Rupees) | 20610 |
|---|---|
| Extended Product Type | IP-PS 63A 06 WAY MD DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 16.4 kilogram |
| Package Height | 673 millimetre |
| Package Length | 170 millimetre |
| Package Width | 618 millimetre |
| Invoice Description | 6 WAY PHASE SELECTOR DB TPN DB -SPVS IP 43, IK 09 Metal door |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,052.74 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,052.74 Free delivery |
Write Your Own Review


