IP-4 ROW 13 MOD MD DB Flush/wall Mounting Cabinet
₹4,596.00
+ ₹100.00 shipping
Product Id
1SYP101652C0001
Distribution board ITUS Range,2 ROW 14 MODULE -FLEXY TIER DB - SVFL IP 43, IK 09 Metal door,Suitable for flush/wall mounting
More about IP-4 ROW 13 MOD MD DB Flush/wall Mounting Cabinet
MRP (Indian Rupees) | 10820 |
---|---|
Extended Product Type | IP-4 ROW 13 MOD MD DB |
Compatibility | ITUS |
Package Gross Weight | 12.1 kilogram |
Product Range | ITUS |
Invoice Description | 2 ROW 14 MODULE -FLEXY TIER DB - SVFL IP 43, IK 09 Metal door |
Package Height | 638 millimetre |
Package Length | 160 millimetre |
Package Width | 523 millimetre |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,596.00
+ ₹100.00 shipping
|
|
||
|
₹5,347.76
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,596.00
+ ₹100.00 shipping
|
|
||
|
₹5,347.76
Free delivery
|
|
Write Your Own Review