IP- 8MOD Metal Enclosure Flush/wall Mounting Cabinet
₹870.70
Product Id
1SYP121508C0001
Distribution board ITUS Range,ENCLOSURE-SEN 8P Enclosure,Suitable for flush/wall mounting
More about IP- 8MOD Metal Enclosure Flush/wall Mounting Cabinet
MRP (Indian Rupees) | 1640 |
---|---|
Extended Product Type | IP- 8MOD Metal Enclosure |
Compatibility | ITUS |
Package Gross Weight | 19 kilogram |
Product Range | ITUS |
Invoice Description | ENCLOSURE-SEN 8P Enclosure |
Package Height | 206 millimetre |
Package Length | 83 millimetre |
Package Width | 226 millimetre |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹870.70
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹870.70
Free delivery
|
|
Write Your Own Review