IP- 14 MOD Insulated Busbar Flush/wall Mounting Cabinet
Out of stock
Product Id
1SYP131514C0001
Distribution board ITUS Range,BUSBAR SP I/C & SP O/G 14 Module Insulated Busbar
More about IP- 14 MOD Insulated Busbar Flush/wall Mounting Cabinet
MRP (Indian Rupees) | 470 |
---|---|
Extended Product Type | IP- 14 MOD Insulated Busbar |
Compatibility | ITUS |
Package Gross Weight | 0.65 kilogram |
Product Range | ITUS |
Invoice Description | BUSBAR SP I/C & SP O/G 14 Module Insulated Busbar |
Package Height | 280 millimetre |
Package Length | mm |
Package Width | 130 millimetre |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review