IP-VTPN XT1/IC MD CEB Flush/wall Mounting Cabinet
₹2,751.63
Product Id
1SYP140504C0001
Distribution board ITUS Range,Cable End Box for all SVTDB XT1 160 DBs(IP43DBs)
More about IP-VTPN XT1/IC MD CEB Flush/wall Mounting Cabinet
MRP (Indian Rupees) | 5180 |
---|---|
Extended Product Type | IP-VTPN XT1/IC MD CEB |
Compatibility | ITUS |
Package Gross Weight | 5.2 kilogram |
Product Range | ITUS |
Invoice Description | Cable End Box for all SVTDB XT1 160 DBs(IP43DBs) |
Package Height | 177 millimetre |
Package Length | 152 millimetre |
Package Width | 517 millimetre |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,751.63
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,751.63
Free delivery
|
|
Write Your Own Review