IP-8SEG12 WAY MD CEB Flush/wall Mounting Cabinet
₹3,231.63
Product Id
1SYP140700C0001
Distribution board ITUS Range,Cable End Box for 12way 8SEG IP43 DB
More about IP-8SEG12 WAY MD CEB Flush/wall Mounting Cabinet
MRP (Indian Rupees) | 6080 |
---|---|
Extended Product Type | IP-8SEG12 WAY MD CEB |
Compatibility | ITUS |
Package Gross Weight | 6.7 kilogram |
Product Range | ITUS |
Invoice Description | Cable End Box for 12way 8SEG IP43 DB |
Package Height | 177 millimetre |
Package Length | 127 millimetre |
Package Width | 1009 millimetre |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,231.63
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,231.63
Free delivery
|
|
Write Your Own Review